IESNA:LM-63-2002
[TEST]P1390031
[TESTLAB]INNOVATION CENTER(G3)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G3-2507-502-16)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SA5A-827-U-RBC
[LUMINAIRE] GALLEON SLIM SITE LUMINAIRE 615mA 5xLight Square PACKAGE 80CRI 2700K FIXTURE w/ RIGHT CORNER BACKLIGHT CONTROL
[LAMP] (70) 2700K CCT, 80 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.15A 137.9W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]80
[_SEARCH_COLORTEMP]2700K
[_PF]0.97
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] POLE, ARM
[_LIFETIME_TM21_2011] 60000
[_LIFETIME PERCENTAGE] L70(10000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]12533.7
TILT=NONE
70 -1 1 73 145 1 1 1.5000 1.0000 0.0000
1.000 1 137.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 92.5 95 97.5 100 102.5 105 107.5 110 112.5 115 117.5 120 122.5 125 127.5 130 132.5 135 137.5 140 142.5 145 147.5
 150 152.5 155 157.5 160 162.5 165 167.5 170 172.5 175 177.5 180 182.5 185 187.5 190 192.5 195 197.5 200 202.5 205 207.5 210 212.5 215 217.5 220 222.5 225 227.5 230 232.5 235 237.5 240 242.5 245 247.5 250 252.5 255 257.5 260 262.5 265 267.5 270 272.5 275 
277.5 280 282.5 285 287.5 290 292.5 295 297.5 300 302.5 305 307.5 310 312.5 315 317.5 320 322.5 325 327.5 330 332.5 335 337.5 340 342.5 345 347.5 350 352.5 355 357.5 360
46.3 42.4 46.3 54.0 61.7 69.4 77.1 84.8 92.5 104.1 119.5 146.5 196.6 242.9 242.9 239.0 250.6 273.7 343.1 620.7 971.5 1056.4 952.3 805.8 605.3 493.5 435.7 404.8 389.4 362.4 323.8 235.2 92.5 27.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 42.4 46.3 54.0 61.7 69.4 73.3 81.0 84.8 96.4 104.1 123.4 154.2 188.9 192.8 188.9 185.1 196.6 231.3 374.0 551.3 601.4 559.0 497.3 412.5 366.3 347.0 335.4 327.7 312.3 277.6 215.9 104.1 27.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 42.4 46.3 50.1 57.8 65.5 69.4 77.1 77.1 84.8 92.5 104.1 111.8 134.9 142.6 138.8 123.4 119.5 123.4 127.2 131.1 146.5 169.6 188.9 219.8 242.9 258.3 269.9 266.0 262.2 231.3 196.6 111.8 27.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 42.4 46.3 50.1 57.8 61.7 65.5 73.3 73.3 81.0 84.8 96.4 100.2 119.5 123.4 123.4 111.8 107.9 111.8 111.8 115.7 127.2 146.5 161.9 185.1 208.2 219.8 227.5 227.5 231.3 212.0 185.1 111.8 30.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 42.4 46.3 50.1 54.0 61.7 65.5 69.4 69.4 73.3 77.1 84.8 92.5 104.1 107.9 107.9 100.2 100.2 100.2 100.2 100.2 107.9 119.5 131.1 154.2 169.6 181.2 188.9 188.9 196.6 192.8 173.5 115.7 34.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 38.6 42.4 46.3 54.0 57.8 61.7 61.7 61.7 69.4 69.4 77.1 81.0 84.8 88.7 88.7 84.8 88.7 84.8 84.8 84.8 88.7 96.4 104.1 119.5 134.9 138.8 146.5 150.4 165.8 169.6 158.1 115.7 38.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 38.6 42.4 46.3 50.1 54.0 57.8 57.8 57.8 61.7 61.7 65.5 69.4 69.4 69.4 73.3 73.3 77.1 73.3 69.4 69.4 69.4 69.4 73.3 84.8 96.4 100.2 104.1 111.8 131.1 150.4 146.5 115.7 42.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 38.6 42.4 46.3 50.1 50.1 54.0 54.0 54.0 57.8 57.8 61.7 65.5 65.5 65.5 65.5 65.5 69.4 69.4 65.5 65.5 65.5 65.5 69.4 81.0 92.5 96.4 100.2 107.9 119.5 131.1 127.2 100.2 38.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 38.6 42.4 46.3 46.3 50.1 54.0 54.0 54.0 54.0 54.0 57.8 57.8 57.8 57.8 61.7 61.7 61.7 61.7 61.7 61.7 61.7 61.7 65.5 77.1 88.7 92.5 96.4 100.2 107.9 111.8 107.9 84.8 38.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 38.6 38.6 42.4 46.3 46.3 50.1 50.1 50.1 50.1 50.1 54.0 54.0 54.0 54.0 54.0 54.0 54.0 57.8 54.0 57.8 57.8 57.8 61.7 69.4 81.0 88.7 92.5 96.4 92.5 88.7 84.8 69.4 34.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 38.6 38.6 42.4 42.4 42.4 46.3 46.3 46.3 46.3 46.3 50.1 46.3 46.3 46.3 46.3 46.3 46.3 50.1 50.1 54.0 54.0 54.0 57.8 65.5 77.1 84.8 88.7 88.7 81.0 69.4 65.5 54.0 30.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 38.6 38.6 42.4 42.4 42.4 42.4 42.4 42.4 42.4 42.4 46.3 42.4 42.4 42.4 42.4 42.4 42.4 46.3 46.3 50.1 50.1 50.1 54.0 61.7 69.4 73.3 77.1 73.3 65.5 57.8 54.0 42.4 23.1 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 38.6 38.6 38.6 38.6 42.4 42.4 42.4 42.4 42.4 42.4 42.4 42.4 42.4 38.6 38.6 38.6 38.6 42.4 38.6 42.4 46.3 50.1 54.0 57.8 61.7 61.7 61.7 57.8 54.0 46.3 38.6 30.8 15.4 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 34.7 34.7 38.6 38.6 38.6 38.6 38.6 38.6 38.6 38.6 38.6 38.6 38.6 34.7 34.7 34.7 34.7 34.7 34.7 38.6 38.6 46.3 50.1 54.0 54.0 50.1 50.1 42.4 38.6 30.8 27.0 15.4 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 34.7 34.7 34.7 34.7 38.6 34.7 34.7 34.7 34.7 34.7 34.7 34.7 34.7 30.8 30.8 30.8 30.8 30.8 27.0 30.8 34.7 42.4 46.3 50.1 46.3 38.6 34.7 27.0 23.1 19.3 11.6 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 34.7 34.7 34.7 34.7 38.6 34.7 34.7 34.7 34.7 30.8 30.8 30.8 30.8 27.0 27.0 27.0 27.0 27.0 27.0 27.0 30.8 34.7 34.7 38.6 34.7 30.8 27.0 19.3 19.3 15.4 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 34.7 34.7 34.7 34.7 34.7 34.7 30.8 30.8 30.8 30.8 30.8 27.0 27.0 23.1 23.1 23.1 23.1 27.0 27.0 27.0 23.1 27.0 23.1 27.0 23.1 19.3 19.3 15.4 11.6 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 34.7 30.8 30.8 30.8 34.7 30.8 30.8 30.8 30.8 27.0 27.0 23.1 23.1 19.3 19.3 15.4 19.3 23.1 23.1 23.1 19.3 15.4 11.6 11.6 11.6 11.6 7.7 7.7 7.7 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 34.7 30.8 30.8 30.8 30.8 30.8 27.0 27.0 27.0 23.1 23.1 19.3 19.3 15.4 15.4 11.6 15.4 19.3 23.1 19.3 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 34.7 30.8 30.8 30.8 30.8 30.8 27.0 27.0 27.0 23.1 19.3 15.4 15.4 11.6 11.6 7.7 11.6 15.4 19.3 15.4 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 34.7 30.8 30.8 30.8 30.8 30.8 27.0 27.0 23.1 19.3 19.3 15.4 15.4 11.6 7.7 7.7 7.7 11.6 11.6 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 34.7 30.8 30.8 27.0 27.0 27.0 23.1 23.1 23.1 19.3 15.4 11.6 11.6 7.7 3.9 3.9 3.9 3.9 7.7 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 34.7 30.8 30.8 27.0 27.0 27.0 23.1 23.1 19.3 15.4 11.6 7.7 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 34.7 30.8 30.8 27.0 27.0 27.0 23.1 23.1 19.3 15.4 7.7 7.7 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 34.7 30.8 30.8 27.0 27.0 27.0 23.1 23.1 15.4 11.6 7.7 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 30.8 27.0 27.0 23.1 23.1 23.1 19.3 19.3 15.4 11.6 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 30.8 27.0 27.0 23.1 23.1 23.1 19.3 19.3 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 30.8 27.0 27.0 23.1 23.1 23.1 19.3 15.4 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 30.8 27.0 27.0 23.1 23.1 19.3 19.3 15.4 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 30.8 27.0 23.1 19.3 19.3 19.3 15.4 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 30.8 27.0 23.1 19.3 19.3 15.4 15.4 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 30.8 27.0 23.1 19.3 19.3 15.4 15.4 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 30.8 27.0 23.1 19.3 19.3 15.4 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 30.8 23.1 19.3 15.4 15.4 11.6 11.6 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 30.8 23.1 19.3 15.4 15.4 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 30.8 23.1 19.3 15.4 15.4 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 27.0 23.1 19.3 15.4 15.4 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 27.0 23.1 19.3 15.4 15.4 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 27.0 23.1 19.3 15.4 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 27.0 23.1 19.3 15.4 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 27.0 23.1 19.3 15.4 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 27.0 23.1 15.4 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 27.0 23.1 15.4 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 27.0 23.1 15.4 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 27.0 23.1 15.4 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 27.0 19.3 15.4 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 27.0 19.3 15.4 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 27.0 19.3 15.4 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 27.0 19.3 15.4 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 27.0 19.3 15.4 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 27.0 19.3 15.4 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 27.0 19.3 15.4 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 27.0 19.3 15.4 11.6 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 27.0 19.3 15.4 11.6 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 27.0 19.3 15.4 11.6 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 27.0 19.3 15.4 11.6 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 30.8 23.1 19.3 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 30.8 23.1 19.3 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 30.8 23.1 19.3 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 30.8 23.1 19.3 15.4 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 34.7 27.0 23.1 15.4 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 34.7 27.0 23.1 19.3 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 34.7 27.0 23.1 19.3 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 38.6 30.8 27.0 23.1 15.4 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 38.6 30.8 27.0 23.1 19.3 15.4 7.7 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 42.4 34.7 30.8 27.0 19.3 15.4 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 42.4 34.7 30.8 27.0 23.1 19.3 11.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 46.3 38.6 34.7 30.8 27.0 23.1 15.4 11.6 7.7 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 46.3 42.4 38.6 34.7 30.8 27.0 19.3 15.4 11.6 7.7 3.9 3.9 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 50.1 42.4 38.6 34.7 30.8 27.0 23.1 19.3 11.6 7.7 7.7 7.7 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 50.1 46.3 42.4 38.6 34.7 30.8 27.0 23.1 15.4 11.6 7.7 7.7 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 54.0 50.1 46.3 42.4 38.6 34.7 30.8 27.0 19.3 15.4 11.6 11.6 7.7 7.7 7.7 3.9 3.9 3.9 3.9 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 54.0 50.1 46.3 42.4 38.6 38.6 34.7 27.0 23.1 15.4 15.4 11.6 11.6 7.7 7.7 7.7 3.9 3.9 3.9 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 3.9 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 57.8 54.0 50.1 46.3 42.4 42.4 38.6 30.8 27.0 19.3 19.3 15.4 15.4 11.6 11.6 11.6 7.7 7.7 7.7 7.7 7.7 7.7 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 7.7 7.7 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 57.8 54.0 50.1 46.3 46.3 42.4 38.6 34.7 27.0 23.1 19.3 15.4 15.4 11.6 11.6 11.6 7.7 7.7 7.7 7.7 7.7 7.7 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 3.9 7.7 7.7 3.9 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 57.8 54.0 50.1 50.1 46.3 46.3 42.4 38.6 30.8 27.0 23.1 19.3 19.3 15.4 15.4 11.6 11.6 11.6 11.6 11.6 7.7 7.7 3.9 3.9 3.9 3.9 3.9 3.9 3.9 7.7 7.7 7.7 7.7 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 61.7 57.8 54.0 50.1 50.1 46.3 46.3 38.6 34.7 27.0 23.1 23.1 19.3 15.4 15.4 15.4 11.6 11.6 11.6 11.6 11.6 11.6 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 7.7 11.6 11.6 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 61.7 57.8 54.0 54.0 50.1 50.1 46.3 42.4 34.7 30.8 27.0 23.1 23.1 19.3 19.3 15.4 15.4 15.4 15.4 15.4 11.6 11.6 7.7 7.7 7.7 7.7 7.7 7.7 7.7 11.6 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 61.7 57.8 54.0 54.0 50.1 50.1 50.1 42.4 38.6 30.8 27.0 27.0 23.1 19.3 19.3 15.4 15.4 15.4 15.4 15.4 11.6 11.6 7.7 7.7 7.7 7.7 7.7 7.7 7.7 11.6 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 61.7 57.8 54.0 54.0 50.1 50.1 50.1 46.3 42.4 34.7 30.8 27.0 27.0 23.1 23.1 19.3 19.3 19.3 19.3 15.4 11.6 11.6 7.7 7.7 7.7 7.7 7.7 7.7 7.7 11.6 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 61.7 57.8 57.8 57.8 54.0 54.0 54.0 46.3 42.4 38.6 30.8 30.8 27.0 23.1 23.1 19.3 19.3 19.3 19.3 19.3 15.4 15.4 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 61.7 57.8 57.8 57.8 54.0 54.0 54.0 50.1 46.3 38.6 34.7 30.8 30.8 27.0 27.0 23.1 23.1 23.1 23.1 19.3 15.4 15.4 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 61.7 57.8 57.8 57.8 54.0 54.0 54.0 50.1 46.3 42.4 34.7 30.8 30.8 27.0 27.0 23.1 23.1 23.1 23.1 19.3 15.4 15.4 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 61.7 57.8 57.8 57.8 54.0 54.0 54.0 50.1 46.3 42.4 34.7 34.7 30.8 30.8 27.0 27.0 27.0 27.0 23.1 23.1 19.3 15.4 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 61.7 57.8 57.8 57.8 54.0 54.0 54.0 54.0 46.3 42.4 38.6 34.7 34.7 30.8 30.8 27.0 27.0 27.0 27.0 23.1 19.3 19.3 15.4 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 57.8 54.0 54.0 54.0 54.0 54.0 54.0 54.0 46.3 42.4 38.6 38.6 34.7 34.7 30.8 30.8 30.8 30.8 27.0 27.0 23.1 19.3 15.4 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 57.8 54.0 54.0 54.0 54.0 54.0 54.0 54.0 46.3 42.4 38.6 38.6 34.7 34.7 30.8 30.8 30.8 30.8 27.0 27.0 23.1 19.3 15.4 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 57.8 54.0 54.0 54.0 54.0 54.0 54.0 54.0 46.3 42.4 38.6 38.6 34.7 34.7 34.7 34.7 34.7 34.7 30.8 30.8 27.0 23.1 19.3 15.4 15.4 15.4 15.4 15.4 15.4 11.6 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 57.8 54.0 54.0 54.0 54.0 54.0 50.1 50.1 46.3 42.4 42.4 42.4 38.6 38.6 34.7 34.7 34.7 38.6 38.6 34.7 30.8 27.0 23.1 19.3 19.3 15.4 15.4 19.3 15.4 15.4 11.6 11.6 11.6 11.6 11.6 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 57.8 54.0 54.0 50.1 50.1 50.1 50.1 50.1 46.3 42.4 42.4 42.4 38.6 38.6 38.6 38.6 38.6 38.6 42.4 38.6 30.8 27.0 23.1 19.3 19.3 19.3 19.3 19.3 19.3 15.4 11.6 11.6 7.7 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 57.8 54.0 54.0 50.1 50.1 50.1 46.3 46.3 46.3 42.4 42.4 42.4 38.6 38.6 38.6 38.6 38.6 42.4 46.3 42.4 34.7 30.8 27.0 23.1 23.1 19.3 19.3 23.1 19.3 15.4 11.6 11.6 7.7 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 57.8 54.0 54.0 50.1 50.1 50.1 46.3 46.3 46.3 42.4 42.4 42.4 42.4 42.4 42.4 42.4 42.4 46.3 46.3 46.3 38.6 38.6 38.6 34.7 34.7 30.8 27.0 30.8 27.0 23.1 19.3 15.4 11.6 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 57.8 54.0 54.0 50.1 50.1 50.1 50.1 46.3 46.3 46.3 46.3 46.3 42.4 42.4 46.3 46.3 46.3 46.3 50.1 46.3 46.3 46.3 50.1 50.1 46.3 38.6 38.6 34.7 30.8 27.0 23.1 19.3 11.6 7.7 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 54.0 54.0 50.1 50.1 50.1 50.1 50.1 46.3 46.3 46.3 46.3 46.3 46.3 46.3 46.3 46.3 46.3 50.1 50.1 50.1 50.1 54.0 61.7 61.7 54.0 50.1 46.3 42.4 38.6 34.7 30.8 19.3 15.4 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 54.0 54.0 50.1 50.1 50.1 50.1 50.1 46.3 46.3 46.3 46.3 46.3 46.3 46.3 50.1 50.1 50.1 50.1 50.1 50.1 54.0 61.7 73.3 73.3 65.5 57.8 54.0 46.3 42.4 38.6 34.7 23.1 15.4 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 54.0 54.0 50.1 50.1 50.1 54.0 50.1 50.1 50.1 50.1 50.1 50.1 50.1 50.1 54.0 54.0 54.0 54.0 54.0 54.0 57.8 65.5 73.3 77.1 73.3 69.4 65.5 61.7 57.8 50.1 46.3 34.7 23.1 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 57.8 54.0 54.0 54.0 54.0 54.0 54.0 50.1 50.1 54.0 54.0 54.0 54.0 54.0 57.8 57.8 57.8 57.8 61.7 61.7 65.5 69.4 77.1 81.0 81.0 81.0 81.0 73.3 69.4 65.5 61.7 50.1 30.8 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 57.8 54.0 54.0 54.0 54.0 57.8 54.0 54.0 54.0 54.0 54.0 54.0 54.0 54.0 57.8 57.8 61.7 61.7 65.5 65.5 69.4 69.4 77.1 81.0 88.7 92.5 92.5 88.7 84.8 77.1 73.3 61.7 38.6 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 57.8 54.0 54.0 54.0 54.0 57.8 54.0 54.0 54.0 57.8 57.8 57.8 57.8 57.8 61.7 61.7 65.5 65.5 69.4 69.4 73.3 73.3 77.1 84.8 96.4 104.1 104.1 100.2 96.4 88.7 84.8 73.3 46.3 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 57.8 57.8 57.8 57.8 57.8 61.7 57.8 57.8 57.8 61.7 61.7 61.7 61.7 65.5 69.4 69.4 73.3 73.3 73.3 73.3 77.1 77.1 81.0 92.5 104.1 107.9 111.8 111.8 111.8 111.8 107.9 88.7 46.3 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 57.8 57.8 57.8 57.8 61.7 61.7 61.7 61.7 61.7 65.5 69.4 69.4 69.4 69.4 73.3 77.1 81.0 77.1 77.1 77.1 81.0 81.0 84.8 96.4 107.9 115.7 119.5 119.5 127.2 134.9 127.2 107.9 50.1 7.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 57.8 61.7 61.7 61.7 61.7 65.5 65.5 65.5 65.5 69.4 73.3 73.3 73.3 77.1 81.0 81.0 84.8 84.8 81.0 77.1 81.0 81.0 88.7 104.1 115.7 119.5 123.4 131.1 142.6 154.2 150.4 123.4 50.1 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 57.8 61.7 61.7 61.7 65.5 65.5 69.4 69.4 69.4 73.3 77.1 77.1 77.1 81.0 84.8 88.7 92.5 88.7 84.8 81.0 84.8 84.8 92.5 107.9 119.5 123.4 131.1 138.8 158.1 177.3 169.6 138.8 50.1 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 57.8 61.7 61.7 65.5 69.4 69.4 73.3 73.3 77.1 81.0 84.8 88.7 92.5 100.2 100.2 100.2 104.1 100.2 100.2 96.4 104.1 115.7 123.4 142.6 154.2 158.1 165.8 169.6 181.2 188.9 173.5 131.1 46.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 61.7 65.5 65.5 65.5 73.3 73.3 77.1 81.0 84.8 88.7 96.4 100.2 111.8 119.5 115.7 115.7 115.7 111.8 115.7 115.7 123.4 146.5 158.1 177.3 188.9 196.6 200.5 200.5 204.3 200.5 177.3 119.5 46.3 7.7 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 61.7 65.5 65.5 69.4 73.3 77.1 81.0 84.8 88.7 96.4 104.1 111.8 127.2 134.9 131.1 127.2 123.4 123.4 127.2 131.1 142.6 173.5 188.9 208.2 223.6 231.3 235.2 227.5 223.6 212.0 181.2 111.8 42.4 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 61.7 65.5 65.5 69.4 77.1 81.0 84.8 88.7 96.4 104.1 111.8 123.4 142.6 154.2 146.5 138.8 134.9 134.9 142.6 146.5 161.9 204.3 219.8 242.9 258.3 266.0 269.9 258.3 246.7 223.6 185.1 100.2 38.6 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 61.7 65.5 69.4 73.3 81.0 84.8 92.5 96.4 107.9 119.5 134.9 161.9 192.8 200.5 196.6 192.8 204.3 258.3 381.7 497.3 570.6 601.4 574.4 458.8 404.8 370.1 350.8 323.8 296.9 258.3 185.1 92.5 38.6 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 61.7 65.5 69.4 73.3 81.0 88.7 96.4 104.1 115.7 131.1 154.2 196.6 242.9 246.7 242.9 246.7 273.7 377.8 620.7 844.3 979.3 994.7 929.1 674.7 547.5 470.4 427.9 385.5 343.1 289.2 185.1 84.8 34.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 61.7 65.5 73.3 77.1 84.8 92.5 104.1 115.7 131.1 165.8 231.3 327.7 397.1 431.8 474.2 547.5 713.2 1133.5 1873.7 2702.6 2933.9 2694.9 2209.1 1738.8 1295.4 960.0 713.2 547.5 424.1 335.4 185.1 92.5 34.7 3.9 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 61.7 65.5 73.3 77.1 88.7 96.4 111.8 123.4 146.5 200.5 304.6 458.8 547.5 613.0 701.7 844.3 1152.7 1889.1 3126.7 4560.9 4888.6 4391.2 3489.1 2802.8 2043.3 1449.6 998.5 709.4 505.0 381.7 181.2 96.4 34.7 3.9 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 61.7 65.5 73.3 81.0 92.5 100.2 119.5 150.4 231.3 381.7 597.6 836.6 1040.9 1226.0 1438.0 1719.5 2305.5 3681.8 5597.9 7221.0 7548.7 7028.3 6153.1 5520.8 4734.4 3828.3 2675.6 1623.1 906.0 489.6 200.5 104.1 38.6 3.9 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 61.7 65.5 73.3 81.0 92.5 104.1 131.1 173.5 320.0 566.7 890.6 1214.4 1534.4 1835.1 2170.6 2594.6 3462.1 5474.6 8069.2 9881.2 10208.9 9661.5 8813.3 8238.8 7425.4 6207.1 4348.8 2536.8 1303.1 593.7 215.9 111.8 38.6 3.9 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 61.7 65.5 73.3 84.8 96.4 107.9 138.8 200.5 404.8 747.9 1183.6 1592.3 2024.1 2448.1 2906.9 3465.9 4614.8 7267.3 10536.6 12541.4 12865.3 12298.5 11477.3 10956.9 10116.4 8582.0 6025.9 3446.7 1704.1 701.7 235.2 119.5 42.4 3.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 61.7 65.5 73.3 84.8 96.4 111.8 146.5 223.6 489.6 929.1 1476.6 1970.1 2517.5 3057.3 3639.4 4341.1 5767.6 9060.0 13007.9 15201.6 15525.4 14931.7 14137.5 13674.9 12807.4 10960.7 7699.1 4360.4 2101.2 805.8 250.6 127.2 42.4 3.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 61.7 65.5 73.3 84.8 100.2 119.5 161.9 293.0 717.1 1310.8 1977.8 2617.8 3223.1 3843.8 4487.6 5405.2 7359.8 10964.6 14970.3 16955.8 17295.0 16874.8 16443.0 16134.6 15012.7 12491.3 9002.2 5513.1 3103.5 1048.7 312.3 131.1 38.6 3.9 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 61.7 65.5 73.3 88.7 100.2 123.4 177.3 362.4 940.7 1688.6 2475.1 3265.5 3928.6 4630.3 5335.8 6469.3 8948.2 12865.3 16928.8 18706.1 19064.6 18817.9 18744.6 18590.4 17217.9 14021.9 10301.5 6665.9 4105.9 1291.5 374.0 134.9 38.6 3.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 57.8 61.7 73.3 88.7 104.1 131.1 188.9 431.8 1164.3 2066.5 2972.5 3913.2 4638.0 5420.6 6187.8 7533.3 10536.6 14769.8 18887.3 20456.4 20838.1 20761.0 21050.1 21046.3 19427.0 15552.4 11604.6 7818.6 5112.2 1534.4 435.7 138.8 34.7 3.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 57.8 61.7 73.3 88.7 104.1 134.9 204.3 501.2 1391.8 2448.1 3473.7 4560.9 5343.5 6207.1 7036.0 8597.4 12128.9 16674.3 20849.6 22210.6 22607.7 22704.1 23355.6 23506.0 21632.3 17083.0 12907.7 8971.4 6114.6 1777.3 497.3 142.6 30.8 3.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 57.8 61.7 73.3 88.7 104.1 138.8 223.6 593.7 1607.7 2814.4 3917.0 4992.7 5837.0 6797.0 7764.6 9565.1 13497.5 18698.4 22738.8 24065.0 24419.7 24735.8 25499.2 25329.5 22927.7 18204.9 13852.2 10124.1 6812.4 2024.1 601.4 154.2 34.7 3.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 57.8 61.7 73.3 88.7 107.9 142.6 246.7 686.2 1823.6 3184.5 4356.5 5424.5 6330.5 7386.8 8497.2 10532.8 14866.2 20722.4 24627.9 25915.6 26235.5 26767.6 27642.7 27153.1 24223.1 19326.8 14800.6 11280.7 7514.0 2270.8 705.5 169.6 34.7 3.9 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 54.0 61.7 73.3 88.7 107.9 142.6 266.0 774.9 2039.5 3550.8 4799.9 5856.3 6820.1 7976.7 9225.8 11500.5 16231.0 22746.5 26517.0 27770.0 28047.6 28795.5 29786.3 28972.8 25514.6 20444.8 15745.2 12433.5 8211.9 2513.7 805.8 181.2 38.6 3.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 54.0 61.7 73.3 88.7 107.9 146.5 285.3 867.5 2255.4 3917.0 5239.4 6288.1 7313.6 8566.6 9954.5 12468.2 17599.6 24770.5 28406.1 29620.5 29859.6 30827.3 31929.9 30796.4 26810.0 21566.7 16689.7 13586.2 8909.7 2760.4 909.9 192.8 38.6 3.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 54.0 61.7 73.3 88.7 107.9 150.4 293.0 933.0 2405.7 4109.8 5405.2 6450.0 7537.2 8828.7 10305.3 12988.6 18339.8 25587.9 29208.0 30503.4 30900.5 32026.3 33024.8 31710.1 27515.5 22075.6 17476.2 14233.9 9141.0 3034.1 990.8 192.8 38.6 3.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 54.0 61.7 73.3 88.7 107.9 154.2 296.9 998.5 2556.1 4306.4 5567.1 6611.9 7760.8 9094.7 10656.1 13505.2 19080.0 26401.3 30009.9 31390.1 31941.4 33221.4 34119.7 32620.0 28221.0 22580.7 18258.9 14881.6 9376.2 3311.7 1071.8 192.8 38.6 3.9 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 50.1 57.8 69.4 88.7 107.9 154.2 304.6 1064.1 2706.4 4499.2 5732.9 6773.8 7984.4 9356.9 11007.0 14025.7 19820.3 27218.7 30808.0 32273.0 32978.5 34420.4 35210.8 33533.7 28922.7 23089.6 19045.4 15529.3 9607.5 3585.5 1148.9 188.9 38.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 50.1 57.8 69.4 88.7 107.9 158.1 308.4 1129.6 2856.8 4691.9 5894.8 6935.7 8208.0 9619.1 11357.8 14542.3 20560.5 28032.1 31609.9 33155.9 34019.5 35615.6 36305.7 34443.6 29628.2 23594.6 19828.0 16177.0 9838.8 3859.2 1229.9 188.9 38.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 50.1 57.8 69.4 88.7 107.9 154.2 304.6 1091.1 2752.7 4514.6 5736.7 6758.4 7942.0 9302.9 10964.6 13952.5 19700.8 27060.6 30696.2 32111.1 32812.7 34208.4 34944.7 33213.7 28618.1 22893.0 18976.0 15436.8 9568.9 3612.4 1233.7 208.2 38.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 50.1 57.8 69.4 88.7 107.9 150.4 296.9 1052.5 2648.6 4337.3 5582.5 6577.2 7676.0 8982.9 10571.3 13358.7 18837.2 26089.0 29782.5 31062.4 31606.0 32797.3 33587.7 31987.7 27608.0 22191.3 18123.9 14696.5 9302.9 3365.7 1237.6 223.6 38.6 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 46.3 54.0 65.5 84.8 104.1 146.5 293.0 1014.0 2540.7 4156.1 5424.5 6399.9 7410.0 8666.8 10178.1 12768.9 17977.4 25113.6 28868.7 30017.6 30395.5 31390.1 32226.7 30757.9 26598.0 21485.8 17268.0 13952.5 9033.0 3119.0 1237.6 242.9 34.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 46.3 54.0 65.5 84.8 104.1 142.6 285.3 975.4 2436.6 3978.7 5266.4 6218.7 7143.9 8346.8 9784.8 12175.1 17113.8 24142.1 27955.0 28969.0 29188.7 29979.1 30865.8 29528.0 25587.9 20784.1 16416.0 13212.2 8763.2 2872.2 1241.4 258.3 34.7 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 46.3 54.0 65.5 84.8 104.1 138.8 266.0 875.2 2182.1 3624.0 4853.9 5810.0 6677.4 7756.9 9033.0 11141.9 15687.4 22226.0 26085.2 27172.4 27407.6 28024.4 28826.3 27827.8 24354.1 19747.0 15421.3 12171.3 8103.9 2648.6 1121.9 242.9 34.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 46.3 54.0 65.5 84.8 104.1 134.9 246.7 778.8 1931.5 3269.3 4441.3 5405.2 6210.9 7163.2 8281.3 10112.5 14260.9 20309.9 24215.4 25379.7 25626.4 26069.8 26786.9 26127.6 23116.6 18706.1 14426.7 11130.3 7444.7 2421.1 998.5 223.6 30.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 46.3 54.0 65.5 81.0 100.2 131.1 227.5 678.5 1677.1 2910.8 4028.8 4996.5 5744.4 6573.3 7529.5 9079.3 12834.4 18393.8 22345.5 23583.1 23841.4 24115.1 24743.5 24423.5 21882.9 17669.0 13432.0 10089.4 6785.4 2197.5 879.0 208.2 30.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 46.3 54.0 65.5 81.0 100.2 127.2 208.2 578.3 1422.6 2556.1 3616.3 4587.8 5278.0 5979.6 6777.7 8046.1 11407.9 16477.7 20475.7 21786.5 22060.2 22160.5 22704.1 22723.3 20645.3 16628.1 12437.3 9048.5 6126.1 1970.1 755.6 188.9 27.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 46.3 54.0 65.5 81.0 96.4 123.4 188.9 489.6 1202.9 2170.6 3107.4 3963.3 4591.7 5247.1 5983.5 7093.8 9981.5 14565.5 18644.4 20151.8 20421.7 20321.5 20514.2 20363.9 18551.9 14970.3 11130.3 7872.6 5150.7 1704.1 643.8 177.3 30.8 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 46.3 54.0 65.5 77.1 96.4 115.7 173.5 401.0 983.1 1788.9 2598.5 3334.9 3909.3 4518.5 5193.1 6137.7 8551.1 12653.2 16817.0 18521.0 18787.0 18482.5 18324.4 18000.6 16458.4 13312.5 9823.4 6696.7 4175.3 1438.0 528.2 165.8 34.7 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 46.3 54.0 61.7 77.1 92.5 111.8 154.2 308.4 763.4 1403.3 2085.7 2710.3 3223.1 3785.9 4398.9 5185.4 7124.7 10741.0 14985.7 16886.4 17148.5 16639.6 16134.6 15641.1 14365.0 11650.8 8516.4 5520.8 3199.9 1168.2 416.4 154.2 38.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 46.3 54.0 61.7 73.3 88.7 104.1 134.9 219.8 543.6 1017.8 1576.8 2081.9 2536.8 3053.4 3604.7 4229.3 5694.3 8828.7 13154.4 15251.7 15510.0 14800.6 13944.7 13277.8 12271.5 9993.0 7209.5 4345.0 2224.5 902.1 300.7 142.6 42.4 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 46.3 54.0 61.7 73.3 84.8 100.2 127.2 192.8 443.4 817.3 1268.4 1680.9 2039.5 2448.1 2887.6 3400.4 4564.7 7074.5 10687.0 12641.6 12911.5 12206.0 11327.0 10617.6 9680.7 7810.9 5621.1 3419.7 1800.4 782.6 281.4 134.9 38.6 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 46.3 54.0 61.7 69.4 81.0 96.4 115.7 165.8 343.1 613.0 956.1 1280.0 1546.0 1839.0 2174.4 2571.5 3439.0 5320.4 8219.6 10035.4 10313.0 9611.3 8709.2 7953.6 7090.0 5632.6 4032.7 2498.3 1376.4 659.3 262.2 123.4 38.6 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 42.4 50.1 57.8 69.4 77.1 92.5 107.9 138.8 242.9 408.7 643.8 875.2 1048.7 1229.9 1457.3 1738.8 2309.3 3562.3 5748.3 7425.4 7710.7 7016.7 6091.4 5289.5 4499.2 3450.5 2440.4 1573.0 948.4 535.9 242.9 115.7 34.7 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 42.4 50.1 57.8 65.5 73.3 88.7 96.4 111.8 142.6 208.2 335.4 474.2 551.3 624.6 740.2 909.9 1179.7 1808.2 3280.9 4815.3 5112.2 4422.1 3473.7 2629.3 1908.4 1268.4 852.0 647.7 524.3 416.4 223.6 104.1 30.8 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 42.4 50.1 57.8 65.5 73.3 84.8 92.5 104.1 123.4 161.9 239.0 335.4 397.1 431.8 489.6 578.3 724.8 1075.6 1950.8 2891.5 3084.3 2687.2 2139.7 1615.4 1199.0 852.0 628.4 516.6 443.4 370.1 231.3 100.2 30.8 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
46.3 42.4 46.3 54.0 61.7 69.4 77.1 84.8 92.5 104.1 119.5 146.5 196.6 242.9 242.9 239.0 250.6 273.7 343.1 620.7 971.5 1056.4 952.3 805.8 605.3 493.5 435.7 404.8 389.4 362.4 323.8 235.2 92.5 27.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 0.0 
